Name plate

The name plate provides information about the control panel equipment. The name plate shown here serves only as an example.

Name plate 1:Fig.15: Name plate
Legend name plate

No.

Description

1

Model: The last four digits indicate the device generation

2

Serial number (BTN)

3

Date of manufacture

4

Display

5

Touch screen

6

Power supply 24 VDC, NEC class 2

7

FCC approval

8

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

9

Address of the vendor