USB

In the connection compartment of the control panel, there is a USB interface behind a screw cap for connecting peripheral devices with a USB connection. The USB standard 2.0 is supported.

USB 1:Fig.6: USB interface pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND

Ordering option C9900-E299 allows this USB interface to be routed out of the side panel of the mounting arm adapter (see Fig. 7). The interface that is routed out is then located behind an IP65 stainless steel screw cap.

USB 2:Fig.7: USB interface routed out