Structure
Figure 2 shows the structure of the device as an example for all CP39xx-1400-0010. The control panels do not have a push button extension.

No. | Component | Description |
|---|---|---|
1 | Optional mounting arm adapter | Beckhoff adapter for installation on the mounting arm from below or above |
2 | Side cover | Access to the connection compartment |
3 | Display and touch screen glass | Operating the control panel |
4 | Mounting arm tube | Mounting arm tube for installation from below or above |
Figure 3 shows an example of the structure of the device for all CP39xx-1401-0010 and CP39xx-1414-0010. The control panels always have a push button extension.

No. | Component | Description |
|---|---|---|
1 | Optional mounting arm adapter | Beckhoff adapter for installation on the mounting arm from below or above |
2 | Side cover | Access to the connection compartment |
3 | Cover push button extension | Access to the wiring of the push button extension |
4 | Push button extension | Extension for operating the control panel |
5 | Display and touch screen glass | Operating the control panel |
6 | Mounting arm tube | Mounting arm tube for installation from below or above |