Dimensions

All dimensions are in mm.

Fig. 19 shows the dimensions of the 15-inch panel PC.

Dimensions 1:Fig.19: CP3715-1600_dimensions

Fig. 20 shows the dimensions of the 15.6-inch panel PC.

Dimensions 2:Fig.20: CP3716-1600_dimensions

Fig. 21 shows the dimensions of the 15.6-inch panel PC with push button extension.

Dimensions 3:Fig.21: CP3716-1600_push button extension dimensions

Fig. 22 shows the dimensions of the 18.5-inch panel PC.

Dimensions 4:Fig.22: CP3718-1600_dimensions

Fig. 23 shows the dimensions of the 18.5-inch panel PC with push button extension.

Dimensions 5:Fig.23: CP3718-1600_push button extension dimensions

Fig. 24 shows the dimensions of the 19-inch panel PC.

Dimensions 6:Fig.24: CP3719-1600_dimensions

Fig. 25 shows the dimensions of the 21.5-inch panel PC.

Dimensions 7:Fig.25: CP3721-1600_dimensions

Fig. 26 shows the dimensions of the 21.5-inch panel PC with push button extension.

Dimensions 8:Fig.26: CP3721-1600_push button extension dimensions

Fig. 27 shows the dimensions of the 24-inch panel PC.

Dimensions 9:Fig.27: CP3724-1600_dimensions

Fig. 28 shows the dimensions of the 24-inch panel PC with push button extension.

Dimensions 10:Fig.28: CP3724-1600_push button extension dimensions