Connecting cable

Optionally, ready-made connecting cables for all connections are available in various lengths. You can order them using the following article descriptions:

Power supply cable

Connecting cable

Power supply cable with IP65 plug

C9900-K271

Power supply cable IP65 for CP32xx, CP37xx or CP72xx, length 5 m, pre-assembled, M23 socket, screwable, 8-wire, second end open

C9900-K272

Power supply cable IP65 for CP32xx, CP37xx or CP72xx, length 10 m, pre-assembled, M23 socket, screwable, 8-wire, second end open

C9900-K275

Power supply cable IP65 for CP32xx, CP37xx or CP72xx, length 5 m, 12-wire: 24 V minus, battery plus and battery minus each 2 x 1 mm2 for low voltage drop, pre-assembled, M23 socket, screwable, second end open

C9900-K276

Power supply cable IP65 for CP32xx, CP37xx or CP72xx, length 10 m, 12-wire: 24 V minus, battery plus and battery minus each 2 x 1 mm2 for low voltage drop, pre-assembled, M23 socket, screwable, second end open

C9900-K277

Power supply cable IP65 for CP32xx, CP37xx or CP72xx, length 20 m, 12-wire: 24 V minus, battery plus and battery minus each 2 x 1 mm2 for low voltage drop, pre-assembled, M23 socket, screwable, second end open

Network cable

Connecting cable

Network cable with IP65 plug

C9900-K281

Network cable for CP32xx, CP37xx and CP72xx, length 3 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

C9900-K282

Network cable for CP32xx, CP37xx and CP72xx, length 5 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

C9900-K283

Network cable for CP32xx, CP37xx and CP72xx, length 10 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

C9900-K284

Network cable for CP32xx, CP37xx and CP72xx, length 15 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

C9900-K285

Network cable for CP32xx, CP37xx and CP72xx, length 20 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

C9900-K286

Network cable for CP32xx, CP37xx and CP72xx, length 30 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

C9900-K287

Network cable for CP32xx, CP37xx and CP72xx, length 40 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

C9900-K288

Network cable for CP32xx, CP37xx and CP72xx, length 50 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20

USB cables

Connecting cable

USB cable with IP65 connector

C9900-K306

USB 3.0 cable for CP32xx, CP37xx or CP72xx, length 3 m, pre-assembled, push-pull USB 3.0 connector IP65, second end USB B connector IP20

Serial interface cable RS232

Connecting cable

Serial interface cable RS232 with IP65 connector

C9900-K295

Serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 3 m, pre-assembled, M12 connector IP65, screwable, 12-pin, second end D-sub 9 connector

C9900-K296

Serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 5 m, pre-assembled, M12 connector IP65, screwable, 12-pin, second end D-sub 9 connector

C9900-K297

Serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 10 m, pre-assembled, M12 connector IP65, screwable, 12-pin, second end D-sub 9 connector