RS422

The optional RS422 serial interface includes an electrically isolated M12 socket for serial data transmission.

The channel features overvoltage protection. If an overvoltage occurs, the channel is switched off.

RS422 1:Fig.7: RS422 interface pin numbering
RS422 pin assignment

Pin

Signal

Type

Description

1

-

-

-

2

TxD +

Data-Out +

Transmit 422

3

RxD +

Data-In +

Receive 422

4

-

-

-

5

GND

Ground

Ground

6

VCC

VCC

+5 V

7

TxD -

Data-Out -

Transmit 422

8

RxD -

Data-In -

Receive 422

9

-

-

-

On delivery the interface is configured as a full duplex endpoint as standard:

RS422 standard configuration

Function

Status

Echo

on

Auto send

off

Always send

on

Auto receive

off

Always receive

on

Termination

on