Technical data
Product designation | CP32xx-1600 | ||
---|---|---|---|
Weight | CP3215: 8.3 kg CP3216: 9 kg CP3218: 10.1 kg CP3219: 10.8 kg CP3221: 11.3 kg CP3224: 12.3 kg | ||
Supply voltage | 22-30 VDC (24 VDC power supply unit) | ||
Power consumption | Data sheet for calculating power consumption and power loss in the download finder - Data sheets: | ||
Protection rating | IP65 | ||
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: | 10 to 58 Hz: | 0.035 mm |
58 to 500 Hz: | 0.5 G (~ 5 m/s2) | ||
Shock resistance (shock) | EN 60068-2-27: | 5 G (~ 50 m/s2), duration: 30 ms | |
EMC interference immunity | conforms to EN 61000-6-2 | ||
EMC interference emission | conforms to EN 61000-6-4 | ||
Permissible ambient temperature | Operation: 0 °C to +45 °C Transport / storage: -20 °C ... +65 °C | ||
Permissible relative air humidity | Maximum 95%, no condensation | ||
Transport and storage | The same values for air humidity and shock resistance are to be observed during transport and storage as in operation. Suitable packaging of the panel PC can improve its shock resistance during transportation. |