Dimensions

All dimensions are in mm. Fig. 19 shows the dimensions of the 15-inch panel PC.

Dimensions 1:Fig.19: CP3215-1600_dimensions 15-inch

Fig. 20 shows the dimensions of the 15.6-inch panel PC.

Dimensions 2:Fig.20: CP3216-1600_dimensions 15.6-inch

Fig. 21 shows the dimensions of the 15.6-inch panel PC with push button extension.

Dimensions 3:Fig.21: CP3216-1600_dimensions 15.6-inch push button extension

Fig. 22 shows the dimensions of the 18.5-inch panel PC.

Dimensions 4:Fig.22: CP3218-1600_dimensions 18.5-inch

Fig. 23 shows the dimensions of the 18.5-inch panel PC with push button extension.

Dimensions 5:Fig.23: CP3218-1600_dimensions 18.5-inch push button extension

Fig. 24 shows the dimensions of the 19-inch panel PC.

Dimensions 6:Fig.24: CP3219-1600_dimensions 19-inch

Fig. 25 shows the dimensions of the 21.5-inch panel PC.

Dimensions 7:Fig.25: CP3221-1600_dimensions 21.5-inch

Fig. 26 shows the dimensions of the 21.5-inch panel PC with push button extension.

Dimensions 8:Fig.26: CP3221-1600_dimensions 21.5-inch push button extension

Fig. 27 shows the dimensions of the 24-inch panel PC.

Dimensions 9:Fig.27: CP3224-1600_dimensions 24-inch

Fig. 28 shows the dimensions of the 24-inch panel PC with push button extension.

Dimensions 10:Fig.28: CP3224-1600_dimensions 24-inch push button extension