Connecting cables and power supply
Notice | |
Incorrect connection procedure Incorrect procedure when connecting the cables and the power supply can cause hardware damage.
|
The connections are located at the rear of the control panel.
Connecting cables
Make sure that you first ground the panel (see chapter 4.3.2 Grounding the control panel) and then plug in all data transmission cables.
When connecting the control panel to an industrial PC with UPS output, we recommend using this for the connection. In the case of CP-Link 4, we recommend connecting the CU880x transmitter boxes to the UPS output of the PC.
Connecting the power supply
Cables with a maximum cable cross-section of 1.5 mm2 can be used for connecting the power supply. For long supply lines, use 1.5 mm2 cables to achieve a low voltage drop on the supply line. There should be at least 22 V at the power supply plug of the control panel, so that the panel remains switched on during voltage fluctuations.
Proceed as follows to connect the 24 VDC power supply unit:
- First mount the power supply cable with the 5-pin connection strip without its strain relief housing.
- Plug the voltage connector into the voltage socket on the panel.
- Screw the voltage connector to the voltage socket.
- Connect the panel to your external 24 V power supply.
- Switch on the 24 V power supply.
- Measure the voltage at the 5-pin connection strip of the panel.
- Mount the strain relief housing on the 5-pin connection strip.