Installation in the control cabinet

Preparation of the control cabinet

The control cabinet must have the required installation cutout according to the device dimensions of the panel PC.

The wall thickness must be between 1 mm and 5 mm for installation. After installation, be sure to check the tightness between the panel PC and the wall.

Please also note the following for installation in a control cabinet:

Once you have made the required cutout in the control cabinet, you can install the device in the control cabinet. Clamping levers are provided at the rear side of the housing for mounting of the device. When delivered, the clamping levers are folded down onto the device.

Installation in the control cabinet 1:Fig.20: Delivery state clamping lever

To mount the device in the control cabinet, follow the steps below:

1. Insert the device in the intended position in the control cabinet wall. Make sure that the device is secured against falling out until it is fastened properly.
Installation in the control cabinet 2:Fig.21: Wall positioning
2. Turn the clamping levers 90° outwards (sections A and B).
3. Tighten the clamping levers with a 3.0 mm Allen key (section C).
Installation in the control cabinet 3:Fig.22: Control cabinet installation
You have installed the device in the control cabinet.