Disassembly and disposal

Before you can remove the control panel from the control cabinet, you must first disconnect the power supply and the cables (see chapter 5.1 Disconnecting the power supply and cables).

To remove the control panel from the control cabinet, follow the steps shown in Fig. 24:

1. Loosen the clamping levers with a 3.0 mm Allen key (sections A and B). Make sure that the device is secured against falling out until it is removed from the wall.
2. Fold the clamping levers back onto the housing by 90° (section C) and tighten them there again so that they do not fold out unintentionally.
Disassembly and disposal 1:Fig.24: Removal from the control cabinet
You can now remove the panel from the corresponding cutout in the control cabinet wall.
Disassembly and disposal 2:Fig.19: Removal installation cutout

Disposal of the control panel

When disposing of the control panel the national electronic waste regulations must be followed.

For disposal, you must remove the device from the control cabinet.