Technical Data

Technical data

Product designation

CP29xx

Weights aluminum front/stainless steel front

CP2907: 1.5 kg / 1.8 kg

CP2912: 3.0 kg

CP2913: 2.8 kg / 3.1 kg

CP2915: 3.7 kg

CP2916: 4.2 kg / 4.5 kg

CP2918: 5.1 kg / 5.4 kg

CP2919: 5.4 kg

CP2921: 5.9 kg / 6.2 kg

CP2924: 7.2 kg

Supply voltage

22-30 VDC (24 VDC power supply unit, NEC class 2)

Power consumption

Data sheet for calculating power consumption and power loss in the download finder:

https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572

Protection rating

Front IP65, rear IP20

Vibration resistance (sinusoidal vibration)

EN 60068-2-6:

10 ... 58 Hz:

0.035 mm

58 ... 500 Hz:

0.5 G (~ 5 m/s2)

Shock resistance (shock)

EN 60068-2-27:

5 G (~ 50 m/s2), duration: 30 ms

EMC interference immunity

conforms to EN 61000-6-2

EMC interference emission

conforms to EN 61000-6-4

Permissible ambient temperature

Operation CP29xx-0000: 0 °C ... +55 °C

Operation CP29xx-0010: 0 °C ... +50 °C

Transport / storage: -20 °C ... +65 °C

Permissible relative air humidity

Maximum 95%, no condensation

Transport and storage

The same values for air humidity and shock resistance are to be observed during transport and storage as in operation. Suitable packaging of the control panel can improve the resistance to impact during transport.