Servicing and maintenance
Maintenance measures increase the efficiency of the device by ensuring long-term functionality. Cleaning the device contributes to this.
Defective pixels in the TFT display are production-related and are not grounds for complaint.
Cleaning
Notice | |
Unsuitable cleaning agents The use of unsuitable cleaning agents can damage the device.
|
It is essential to observe the following aspects when cleaning the control panel:
- Observe the boundary conditions of protection rating IP65/IP20.
- Never use compressed air to clean the control panel.
- Maintain an ambient temperature range of 0 °C to 55 °C.
Cleaning agents
You must use suitable cleaning agents to avoid damaging the front of the device during cleaning. Examples include:
- Benzine
- Spirit
- Glass cleaner
Avoid the following cleaning agents:
- Detergents with scouring or abrasive components
- Metal cleaning objects such as razor blades or steel spatulas
- Steam jet cleaner or very hot water
- Cold water with a heated device
- High water pressure, e.g. high-pressure cleaner
Repair
Only the vendor may repair the device. If a repair should be necessary, contact Beckhoff Service (see Chapter 9.1 Service and Support).
Further Information
See also