CP29xx-0010 connection cables
The following connection cables are available for the CP29xx-0010:
Connection cable | Description |
|---|---|
C9900-K671 | RJ45 connection cable CAT.6A, 3 m |
C9900-K672 | RJ45 connection cable CAT.6A, 5 m |
C9900-K673 | RJ45 connection cable CAT.6A, 10 m |
C9900-K674 | RJ45 connection cable CAT.6A, 20 m |
C9900-K675 | RJ45 connection cable CAT.6A, 30 m |
C9900-K676 | RJ45 connection cable CAT.6A, 40 m |
C9900-K677 | RJ45 connection cable CAT.6A, 50 m |
C9900-K678 | RJ45 connection cable CAT.6A, 60 m |
C9900-K679 | RJ45 connection cable CAT.6A, 70 m |
C9900-K680 | RJ45 connection cable CAT.6A, 80 m |
C9900-K681 | RJ45 connection cable CAT.6A, 90 m |
C9900-K682 | RJ45 connection cable CAT.6A, 100 m |
C9900-K725 | RJ45 connection cable CAT.6A, 3 m, drag-chain suitable |
C9900-K713 | RJ45 connection cable CAT.6A, 5 m, drag-chain suitable |
C9900-K714 | RJ45 connection cable CAT.6A, 10 m, drag-chain suitable |
C9900-K715 | RJ45 connection cable CAT.6A, 20 m, drag-chain suitable |
C9900-K716 | RJ45 connection cable CAT.6A, 30 m, drag-chain suitable |
C9900-K717 | RJ45 connection cable CAT.6A, 40 m, drag-chain suitable |
C9900-K718 | RJ45 connection cable CAT.6A, 50 m, drag-chain suitable |
C9900-K719 | RJ45 connection cable CAT.6A, 60 m, drag-chain suitable |
C9900-K720 | RJ45 connection cable CAT.6A, 70 m, drag-chain suitable |
C9900-K721 | RJ45 connection cable CAT.6A, 80 m, drag-chain suitable |