CP29xx-0000 connection kits
The following connection kits are available for the CP29xx-0000:
Connection kits | Description |
---|---|
C9900-K622 | 1 m connection kit for CP29xx-0000, consisting of: 1 m DVI cable, 1 m USB 3.0 cable |
C9900-K623 | 3 m connection kit for CP29xx-0000, consisting of: 3 m DVI cable, 3 m USB 3.0 cable |
C9900-K624 | 5 m connection kit for CP29xx-0000, consisting of: 5 m DVI cable, 5 m USB 2.0 cable |
C9900-K686 | 7.5 m connection kit for CP29xx-0000, consisting of: 7.5 m DVI cable, 7.5 m CAT-5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K625 | 10 m connection kit for CP29xx-0000, consisting of: 10 m DVI cable, 10 m CAT-5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K683 | 15 m connection kit for CP29xx-0000, consisting of: 15 m DVI cable, 15 m CAT-5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K626 | 20 m connection kit for CP29xx-0000, consisting of: 20 m DVI cable, 20 m CAT-5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K627 | 30 m connection kit for CP29xx-0000, consisting of: 30 m DVI cable, 30 m CAT-5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K628 | 40 m connection kit for CP29xx-0000, consisting of: 40 m DVI cable, 40 m CAT-5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K629 | 50 m connection kit for CP29xx-0000, consisting of: 50 m DVI cable, 50 m CAT-5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K774 | 1 m connection kit for CP29xx-0000, consisting of: 1 m DisplayPort for DVI cable, 1 m USB 3.0 cable |
C9900-K775 | 3 m connection kit for CP29xx-0000, consisting of: 3 m DisplayPort for DVI cable, 3 m USB 3.0 cable |
C9900-K776 | 5 m connection kit for CP29xx-0000, consisting of: 5 m DisplayPort for DVI cable, 5 m USB 2.0 cable |