USB output

The CP29xx-0010 Control Panel has two USB outputs (X102, X103) with socket type A. The interfaces are used to connect peripheral devices with USB connection. USB specification 2.0 is supported.

USB output 1:Fig.12: USB interface pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND