DVI Extended input
The CP29xx-0000 Control Panel has a DVI Extended input (X106). It is used to transmit the graphics signal from the industrial PC to the control panel.
The graphics signal is transferred directly via a DVI cable over a distance of 50 m max. Such a cable length leads to strong distortion of the graphics signal on arrival at the control panel. A signal processor is used in the control panel to fully restore the DVI signal. The industrial PC requires a conventional DVI output.
Pin | Connection | Pin | Connection | Pin | Connection |
|---|---|---|---|---|---|
1 | TMDS Data 2 - | 9 | TMDS Data 1 - | 17 | TMDS Data 0 - |
2 | TMDS Data 2 + | 10 | TMDS Data 1 + | 18 | TMDS Data 0 + |
3 | TMDS Data 2/4 Shield | 11 | TMDS Data 1/3 Shield | 19 | TMDS Data 0/5 Shield |
4 | TMDS Data 4 - | 12 | TMDS Data 3 - | 20 | TMDS Data 5 - |
5 | TMDS Data 4 + | 13 | TMDS Data 3 + | 21 | TMDS Data 5 + |
6 | DDC Clock | 14 | + 5 V Power | 22 | TMDS Clock Shield |
7 | DDC Data | 15 | Ground (+ 5 V, Analog H/V Sync) | 23 | TMDS Clock + |
8 | Analog Vertical Sync | 16 | Hot Plug Detect | 24 | TMDA Clock - |