USB input

The CP29xx-0000 Control Panel has a USB input (X104) with socket type B. The USB input is used to connect the control panel to the industrial PC. USB specification 3.0 is supported for connection distances up to 3 m. USB specification 2.0 is supported for connection distances up to 5 m.

USB input 1:Fig.7: USB input pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND

5

StdA_SSRX -

6

StdA_SSRX +

7

GND_DRAIN

8

StdA_SSTX -

9

StdA_SSTX +

For USB 2.0, only pins 1 to 4 are relevant.