USB output

The CP29xx-0000 Control Panel has two USB outputs (X102, X103) with socket type A. The interfaces are used to connect peripheral devices with USB connection. USB specification 3.0 is supported for connection distances up to 3 m. USB specification 2.0 is supported for connection distances of more than 3 m or when USB-E is used.

USB output 1:Fig.5: USB interface pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND

5

StdA_SSRX -

6

StdA_SSRX +

7

GND_DRAIN

8

StdA_SSTX -

9

StdA_SSTX +

For USB 2.0, only pins 1 to 4 are relevant.