Replacing the storage media

Chapter 7.2 Maintenance shows how to access the storage media.

Data transmission before replacement

If you want to exchange a storage medium according to Beckhoff's recommendation, you must copy the data from the old to the new storage medium. You can use the Beckhoff Service Tool (BST) for this purpose. BST is a graphical backup and restore program for devices with a Windows operating system. You can create an image of your operating system and use it to back up the operating system. Then you can restore the created image to a new data carrier. The BST is available on a bootable BST USB flash drive. This includes Windows and a backup tool. Select the size of the BST USB flash drive according to the size of the backup copy of your operating system. You can then keep the flash drive as a backup copy. For this purpose, the BST USB flash drives are designed for particularly long data preservation by means of special flash. For more information on the function of the BST, please refer to the corresponding manual.

If your storage medium is defective and there is no backup, Beckhoff Service can provide you with a fresh Windows image. For this to be possible, your Beckhoff device must already have been delivered with a valid operating system license. After installing the fresh image, the applications must be reinstalled.

Replacing CFast

To replace the CFast card, follow the steps below:

1. Gently press on the CFast card from above as if it were a button.
Replacing the storage media 1:Fig.31: Pressing on the CFast card
When you release the CFast card, the push-pull mechanism will push the card out of the slot far enough for you to grab it.
2. Pull the CFast card out of the PC.
Replacing the storage media 2:Fig.32: Removing the CFast card
3. Insert the new CFast card into the PC in the same orientation until it protrudes just a bit from the PC.
4. Press the CFast into the PC.
You have replaced the CFast card.

Disposal of storage media

Delete confidential or technologically important data from the storage media before disposing of it. If a storage medium is defective, you must destroy it mechanically to prevent access to the data.

The old storage media must be disposed of in accordance with the national electronic waste regulations.