Connecting cables and power supply

Notice

Incorrect connection procedure

Incorrect procedure when connecting the cables and the power supply can cause hardware damage.

  • Follow the documented procedure for connecting the cables and the power supply.
  • Always connect the cables first and only then switch on the power supply.
  • Please read the documentation for the external devices prior to connecting them.

The connections are located at the rear side of the device.

Connecting cables

Make sure that you first ground the PC (see chapter Grounding the panel PC) and then plug in all data transmission lines.

Connecting the power supply

Cables with a maximum cable cross-section of 1.5 mm2 can be used for connecting the power supply. For long supply lines, use 1.5 mm2 cables to achieve a low voltage drop on the supply line. There should be at least 22 V at the voltage connector of the device, so that the device remains switched on during voltage fluctuations.

Proceed as follows to connect the 24 V DC power supply:

1. First mount the power supply cable with the connection strip without its strain relief housing.
2. Plug the voltage connector into the voltage socket on the device.
3. Screw the voltage connector to the voltage socket.
4. Connect the device to your external 24 V power supply.
5. Switch on the 24 V power supply.
6. Measure the voltage at the 5-pin connection strip of the device.
7. Mount the strain relief housing on the 5-pin connection strip.
You have connected the power supply.

External battery pack

If you ordered your device with an integrated UPS, then you can connect an external battery pack and install it on a DIN rail near to the PC. Use only Beckhoff battery packs for this:

Order identifier battery pack

Order identifier

Version

C9900-U330

Battery pack for PCs with 24 V power supply unit and integrated UPS C9900-P209 or C9900-U209, external for DIN rail mounting, 3.4 Ah, operating temperature 0...50 °C, contains two closed lead-acid batteries VRLA-AGM

C9900-U332

Battery pack for 24 V power supply with integrated C9900-U209 UPS for PCs with Intel-Atom® or Celeron® ULV-827E 1.4 GHz processor, external for DIN rail mounting, 1.2 Ah, operating temperature 0...50 °C, contains two closed VRLA-AGM lead-acid batteries

You can use the UPS output of the power supply unit and connect a Beckhoff control panel as a second display. If the supply voltage fails and the panel PC is only supplied by the battery pack, the control panel remains in operation. Second display operators can use it to read the power failure notification, back up data, and shut down the operating system.

In the case of the C9900-U330 battery pack, PIN 4 and 5 of the battery pack are available for looping through a 24 V supply. Accordingly, you can connect a three-core sheathed cable with plus and minus of the supply voltage as well as protective earth to the battery pack and then connect to the PC with a five-core sheathed cable. The method of connecting different components can be taken from the wiring diagram in fig. 17.

Connecting cables and power supply 1:Fig.18: Wiring diagram C9900-U330

In the case of the C9900-U332 battery pack, PIN 5 and 6 of the battery pack are available for looping through a 24 V supply. Accordingly, you can connect a three-core sheathed cable with plus and minus of the supply voltage as well as protective earth to the battery pack and then connect to the PC with an 8-core sheathed cable. The method of connecting different components can be taken from the wiring diagram in fig. 18.

Connecting cables and power supply 2:Fig.19: Wiring diagram C9900-U332