Control cabinet installation

Notice

Extreme environmental conditions

Extreme environmental conditions can cause damage to the device.

  • Avoid extreme environmental conditions.
  • Protect the device against dust, moisture and heat.

Notice

Lack of air circulation

Incorrect installation of the device prevents air circulation in the device and thus causes overheating and impaired functioning.

  • Only install the device in the corresponding wall in the orientation shown.

Notice

Incorrect installation

Mounting the device in a way that deviates from the documentation can impair its functionality.

  • Mount the device only in the orientations shown in the documents.

The device is designed for installation in a control cabinet for machine and system engineering. The environmental conditions specified for operation must be observed.

Dimensions

For the device dimensions, please refer to the “Technical Drawings” section in the Download Finder on the Beckhoff website. Enter the desired device in the search bar.

All dimensions are in mm.

Preparation of the control cabinet

The control cabinet must have the required installation cutout according to the device dimensions of the panel PC.

The wall thickness must be between 1 mm and 5 mm for installation. After installation, be sure to check the tightness between the panel PC and the wall.

Please also note the following for installation in a control cabinet:

Installation in the control cabinet

Once you have made the required cutout in the control cabinet, you can install the device in the control cabinet. Clamping levers are provided at the rear side of the housing for mounting of the device. When delivered, the clamping levers are folded down onto the device.

Control cabinet installation 1:Fig.11: Delivery state clamping lever

To mount the device in the control cabinet, follow the steps below:

1. Insert the device in the intended position in the control cabinet wall. Make sure that the device is secured against falling out until it is fastened properly.
Control cabinet installation 2:Fig.12: Wall positioning
2. Turn the clamping levers 90° outwards (sections A and B).
3. Tighten the clamping levers with a 3.0 mm Allen key (section C).
Control cabinet installation 3:Fig.13: Control cabinet installation
You have installed the device in the control cabinet.