Structure

Structure 1:Fig.2: Structure
Legend structure

No.

Component

Description

1

Display and touch screen glass

Operation of the panel PC

2

Clamping lever

Mounting the panel PC in the control cabinet wall

3

Name plate

Information on the equipment of the panel PC

4

Access to battery and storage media

Battery and storage media behind cover

5

Access to interfaces

Interfaces on the underside

Optionally, you can order the following devices with a stainless steel front instead of an aluminum front. For this you need to order the device itself and the ordering option below:

The following figure shows the structure of a stainless steel device.

Structure 2:Fig.3: Structure stainless steel device
Legend structure stainless steel device

No.

Component

Description

1

Clamping lever

Mounting the panel PC in the control cabinet wall

2

Silicone seal

Protection of the connection section from moisture

3

Name plate

Information on the equipment of the panel PC

4

Access to battery and storage media

Battery and storage media behind cover

5

Access to interfaces

Interfaces on the underside

6

Display and touch screen glass

Operation of the panel PC

7

Stainless steel front

Use in environments with higher hygiene requirements