Name plate

The name plate provides information about the panel PC equipment. The name plate shown here serves only as an example.

Name plate 1:Fig.10: Name plate
Name plate legend

No.

Description

1

Model: The last four digits indicate the device generation.

2

Serial number (BTN)

3

Date of manufacture

4

Mainboard

5

CPU

6

Main memory

7

Power supply

8

CFast

9

Display

10

Touch screen

11

Optional slot for PCIe compact modules

12

Optional interface (X101)

13

MAC addresses of the Ethernet interfaces (X108, X109)

14

DVI interface (X103)

15

USB interfaces (X104 - X107)

16

Ethernet interfaces (X108, X109)

17

Connection of the power supply and protective earth of the panel PC (X110)

18

Module slot

19

Optional interface led out into the connection section (X101)

20

Grounding bolt for functional earthing of the panel PC

21

Symbols

Note: here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

22

Address of the vendor

23

Access to storage media

24

Access to motherboard battery

25

FCC approval

26

Variant number: commercial number of the order code including ordering options