Technical data
Product designation | CP22xx | ||
---|---|---|---|
Weights of aluminum front/stainless steel front | CP2212: 5.2 kg CP2213: 5.2 kg CP2215: 5.9 kg CP2216: 6.7 kg / 7 kg CP2218: 7.5 kg / 7.8 kg CP2219: 7.8 kg CP2221: 8.3 kg / 8.6 kg CP2224: 9.6 kg | ||
Supply voltage | 20.4-30 VDC (24 VDC power supply unit) | ||
Power consumption | Data sheet for power consumption and power loss in the download finder: https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572 | ||
Secure element | fTPM 2.0 enabled (see TPM manual) | ||
Degree of protection | Front IP65, rear IP20 | ||
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: | 10 to 58 Hz: | 0.035 mm |
58 to 500 Hz: | 0.5 G (~ 5 m/ s2) | ||
Shock resistance (shock) | EN 60068-2-27: | 5 G (~ 50 m/s2), duration: 30 ms | |
EMC interference immunity | conforms to EN 61000-6-2 | ||
EMC interference emission | conforms to EN 61000-6-4 | ||
Permissible ambient temperature | Operation: 0 °C ... +55 °C Transport / storage: -25 °C ... +65 °C | ||
Permissible relative air humidity | Maximum 95%, no condensation | ||
Transport and storage | The same values for air humidity and shock resistance for operation are to be observed during transport and storage. Suitable packaging of the panel PC can improve its shock resistance during transportation. |