Disassembly and disposal
In order to be able to dismount the panel PC from the control cabinet, you must first have disconnected the power supply and the cables (see Chapter 5.1 Disconnecting the power supply and cables).
To remove the panel PC from the control cabinet, follow the steps shown in Fig. 22 and 23:
- 1. Loosen the clamping levers with a 3.0 mm Allen key (sections A and B). Make sure that the device is secured against falling out until it is removed from the wall.
 - 2. Turn the clamping levers back by 90° onto the housing (section C).
 
- You can now remove the panel PC from the corresponding cutout in the control cabinet wall.
 
Disposal of the panel PC
When disposing of the panel PC, be sure to observe the national electronic waste regulations.
For disposal, you must remove the device from the control cabinet.