RS232

The COM1 serial interface (X102) is fed out via a 9-pin standard D-sub connector. The signals comply with the RS232 standard. The port address and the used interrupt are configured automatically, but can also be set manually with the help of the BIOS setup if required.

RS232 1:Fig.9: RS232 interface pin numbering
RS232 pin assignment

Pin

Signal

Description

1

DCD

Data Carrier Detect

2

RxD

Receive Data

3

TxD

Transmit Data

4

DTR

Data Terminal Ready

5

GND

Ground

6

DSR

Data Set Ready

7

RTS

Request to Send

8

CTS

Clear to Send

9

RI

Ring Indicator