Name plate

The name plate provides information about the panel PC equipment. The name plate shown here serves only as an example.

Name plate 1:Fig.12: Name plate
Legend CP22xx name plate

No.

Description

1

Model: The last four digits indicate the device generation.

2

Serial number (BTN)

3

Date of manufacture

4

Mainboard

5

CPU

6

Storage media

7

Power supply

8

Main memory

9

Hard disk, SSD or CFast

10

Display

11

Touch screen

12

Optional interface (X101)

13

Optional slots for PCIe compact modules

14

MAC addresses of the Ethernet interfaces (X108, X109)

15

Module slot 1 and module slot 2

16

RS232 interface (X102)

17

DVI interface (X103)

18

USB interfaces (X104 - X107)

19

Ethernet interfaces (X108, X109)

20

Connection of the power supply and protective earth of the panel PC (X110)

21

Optional interface led out into the connection section (X101)

22

Grounding bolt for functional earthing of the panel PC

23

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

24

Address of the vendor

25

Access to motherboard battery

26

Access to storage medium

27

FCC approval

28

Variant number: commercial number of the order code including ordering options

29

Access to storage medium