Optional interfaces
Various interface options are available to expand your panel PC with additional interfaces beyond the basic configuration. The following table provides information about the available interfaces depending on the device generation:
Ordering option | Description | Device generation |
---|---|---|
C9900-E2681) | 1-port USB interface in the front of a CP2xxx without push button extension, USB-A socket IP 65 | CP22xx-0020 CP22xx-0030 CP22xx-0040 |
FC9071-0000 | Gigabit-Ethernet PC network card 10/100/1000 Mbit/s, 1-channel, PCIe interface, covers the fieldbus connection section | CP22xx-0020 CP22xx-0030 CP22xx-0040 |
C9900-E308 | Serial interface, RS232, electrical isolation, D-sub, 9-pin, PCIe interface covers the fieldbus connection section | CP22xx-0020 |
C9900-E233 | 1 RS232 serial interface led out in the connection section of the CP2xxx | CP22xx-0030 CP22xx-0040 |
C9900-E240 | Serial interface COM2, RS232, electrical isolation, overvoltage protection, D-sub, 9-pin | CP22xx-0030 CP22xx-0040 |
C9900-E241 | Serial interface COM2 RS485, electrical isolation, overvoltage protection, D-sub, 9-pin. Configuration as endpoint without echo: Echo off, Auto send on, Always send off, Auto receive on, Always receive off, Termination on. | CP22xx-0030 CP22xx-0040 |
C9900-E242 | Serial interface COM2 RS485, electrical isolation, overvoltage protection, D-sub, 9-pin. Configuration as full duplex endpoint: Echo on, Auto send off, Always send on, Auto receive off, Always receive on, Termination on | CP22xx-0030 CP22xx-0040 |
1)This option is not available in combination with stainless steel front.
PCIe modules
In addition, you can expand the panel PC with PCIe modules by ordering the device with PCIe module slots:
Ordering option | Description | Device generation |
---|---|---|
C9900-B517 | 2 PCIe module slots, integrated in the CP22xx, for inserting Beckhoff PCIe modules, instead of 2 connector brackets for leading out interfaces | CP22xx-0020 CP22xx-0030 CP22xx-0040 |
The PCIe module is the Beckhoff definition of a small plug-in card format with a PCIe-x1 bus interface. For ordering options, please contact your Beckhoff Sales department. If you have ordered your device without PCIe module slots and subsequently want to install PCIe modules, you must first send your device to Beckhoff Service for the conversion (see chapter 10.1 Service and Support).
Depending on the selected display size of your device, the PCIe module slots are located at different places in the connection section (see Fig. 10).
If you have ordered the device without already installed modules, you have to replace the blank covers of the module slots with the ordered PCIe modules on your own. Regardless of where the module slots are located, you must proceed in the same way. To do this, loosen the two M3x4 screws of the covers in each case, insert the modules and screw the M3x4 screws back in place.
Please refer to the current price list for the available PCIe modules.