cp-link3

Technical data

System Requirements for the Host PC
Hardware
Beckhoff Industrial PC, Beckhoff Embedded PC as from Intel® Celeron® M ULV 1 GHz
1 GB RAM
Operating system
Windows 7 Professional, Windows 7 Ultimate, Windows Embedded Standard 7, Windows XP Professional, Windows XP Embedded or Windows Embedded Standard
Software
Microsoft .NET Framework 2.0
System Requirements for the Client with Windows CE - (Panel PC / Control Panel)
Hardware
Panel PC: e.g. CP77xx ,CP62xx, CP72xx, CP67xx Control Panel: CP66xx
64 MB RAM
Operating system
Windows CE 6 with TwinCAT 2.10: Image Version 3.09j or newer
with TwinCAT 2.11: Image Version 3.21j or newer
with TwinCAT 3.1: Image Version 4.00f or newer Windows Embedded Compact 7 with TwinCAT 2.11: Image Version 5.00l or newer
with TwinCAT 3.1: Image Version 6.00i or newer
System Requirements for the Client with Windows XP / Windows 7
Hardware
Beckhoff Industrial PC, Beckhoff Embedded PC as from Intel® Celeron® M ULV 1 GHz
1 GB RAM
Operating system
Windows 7 Professional, Windows 7 Ultimate, Windows Embedded Standard 7, Windows XP Professional, Windows XP Embedded or Windows Embedded Standard
General
Transmission medium
Standard Ethernet cable (CAT 5)
Transfer protocol
TCP/IP or UDP/IP
Maximum number of clients:
TCP/IP: 10 clients for each of the host PC's display devices
UDP/IP: 255 clients for each of the host PC's display devices
Virtual-USB
Maximum 7 USB devices per client