Parameters
Constant | Description |
---|---|
ACHS_NAME_LAENGE | Maximum length of the axis designation |
P-AXIS-00018 | Axis type | |
Parameter | kenngr.achs_typ | |
Description | The type of an axis is specified with this parameter. There is a fundamental distinction between rotatory and translatory axes. In the case of rotatory axes, a distinction is made between the rotary axis and the spindle. For translatory axes, only the linear axis type exists. Special functionality is addressed in the NC kernel with the axis type. Examples of this are modulo calculation or speed monitoring in the case of spindles. | |
Data type | UNS16 | |
Data range | 0x0001= P-AXIS-00018 = 0x0004 0x0001Linear axis 0x0002Rotary axis 0x0004Spindle | |
Dimension | Translatory: - | Rotatory: - |
Default | - | |
Remarks | - |
P-CHAN-00006 | Axis designation | |
Parameter | goup[i].axis[j].designation | |
Description | This is a string. The designations of all axes in the channel are specified by means of this variable. | |
Data type | STRING | |
Data range | 0 = P-CHAN-00018 = AXIS_NAME_LENGTH | |
Dimension | Translatory: - | Rotatory: - |
Default | 16 | |
Remarks | The axis designations must begin with the letters A, B, C, U, V, W, X, Y, Z or Q. After that, all letters and digits are possible. The axis designations must be unique. |
P-CHAN-00100 | Effectiveness of tool compensations | |
Parameter | move_tool_offsets_directly | |
Description | This parameter defines the time of the effectiveness of the tool compensation data programmed with the D word (tool length and position compensation). | |
Data type | BOOLEAN | |
Data range | 0: After the D word, the compensation movement for consideration of the new tool compensation data does not take place for an axis until the next travel information has been programmed by absolute (G90) programming (default). 1: The compensation movement in the corresponding axes takes place without programming of an absolute path condition, directly with the D word (in accordance with DIN 66025). | |
Dimension | Translatory: - | Rotatory: - |
Default | 0 | |
Remarks | - |