Display of axis positions in DXF format

Programming example

%contour_visu
N001 G01 G90 X0 Y0 Z0 F1000
N100 X100
N200 Y100
N300 X0
N400 Y0
N500 X50 Y50 Z200
N500 X100 Y100 Z0
N600 X0
N700 X50 Y50 Z200
N800 X100 Y0 Z0
N900 G02 I100
N1000 #CS ON[0,0,100, 45 ,0,0]
N1001 G01 G90 X0 Y0 Z0 F1000
N1100 X100
N1200 Y100
N1300 X0
N1400 Y0
N1500 X50 Y50 Z200
N1500 X100 Y100 Z0
N1600 X0
N1700 X50 Y50 Z200
N1800 X100 Y0 Z0
N1900 G02 I100
N1500 #CS OFF
N2000 #CS ON[0,100,-100, 0, 45,0]
N2001 G01 G90 X0 Y0 Z0 F1000
N2100 X100
N2200 Y100
N2300 X0
N2400 Y0
N2500 X50 Y50 Z200
N2500 X100 Y100 Z0
N2600 X0
N2700 X50 Y50 Z200
N2800 X100 Y0 Z0
N2900 G02 I100
N2500 #CS OFF
M30

Generated DXF output

The read axes positions can by used to generate a contour visualization in DXF format.

0
SECTION
2
HEADER
999
isg.dxf created by TwinCAT CNC
0
ENDSEC
0
SECTION
2
TABLES
0
ENDSEC
0
SECTION
2
BLOCKS
0
ENDSEC
0
SECTION
2
ENTITIES
0
LINE
8
0
62
2
10
0.000000
20
0.000000
30
0.000000
11
10.000000
21
0.000000
31
0.000000
0
...

Display of DXF by general viewer

Display of axis positions in DXF format 1: