Selection via HMI
HMI interface
The contour visualization can be set before program start by the HMI.
This command is passed through the control unit to the PLC, which could deny or admit this command. Additionally the PLC itself could select the contour visualization.
ADS access
The visualization can be parameterized, and the data can be read via ADS.
The ADS-access must be done via task COM, which is port 0x553. The access of the single parameters is defined by the individual indexgroup / indexoffset identifiers.
Within the indexgroup <c> defines the individual channel number, where <c> is within [ 1; maximum number of channels].
Parameter | Format | Description | ADS-Index-Group | ADS-Index-Offset |
---|---|---|---|---|
mc_command_execution_mode_r, | UNS32 | Select of contour visualization mode 0x0000 ISG_STANDARD Normalbetrieb 0x0002 SOLLKON Sollkonturvisualisierung 0x0004 ON_LINE Online visu 0x0008 SYNCHK Syntaxcheck | 0x2010<c> c Element [1; max. channel] | 0x40, 0x3f |
mc_contour_visu_grid_w | UNS32 | Output grid for straight lines (G00/G01) in [0.1 µm] | 0x2010<c> c Element [1; max. channel] | 0x89, 0x8a |
mc_contour_rel_curv_error_w | REAL64 | Maximum relative curvature error for curved contour elements (circles and | 0x2010<c> c Element [1; max. channel] | 0x8b |
mc_contour_abs_curv_error_w | REAL64 | Maximum absolute curvature error for curved contour elements (circles and | 0x2010<c> c Element [1; max. channel] | 0x8c |
![]() | For curved contour elements the parameter which leads to the smallest output grid for that contour element is used. |