Control cabinet installation
| |
Risk of deflagration A missing or insufficient ventilation of the control cabinet in which the battery pack is mounted can lead to deflagration in the control cabinet.
|
Notice | |
Extreme environmental conditions Extreme environmental conditions can cause damage to the battery pack.
|
Ventilation control cabinet
In the event of a fault or heavy load, hydrogen may leak from the batteries inside the battery pack. Oxygen is present in the control cabinet. If the hydrogen cannot escape from the control cabinet and the hydrogen concentration in the control cabinet exceeds a value of 4 %vol, an explosive mixture is formed and deflagration may occur in the control cabinet. To keep the hydrogen concentration in the air low and thus reduce the risk of deflagration, you must ensure appropriate ventilation of the control cabinet in accordance with EN 50272-2. You can achieve this through natural ventilation. Equip the control cabinet with openings for air circulation. Position the openings either on opposite walls or in the same wall at least 2 m apart.
Control cabinet installation
The battery pack C9900-U330 is designed for installation in control cabinets of machine and plant technology. The environmental conditions specified for operation must be observed (see chapter 7 Technical data).
If you need the dimensions of the battery pack for mounting, you can get them in chapter 4.2 Dimensions.
The C9900-U330 battery pack is mounted on the DIN rail via the back of the battery pack. Two types of DIN rail are commonly used in system engineering:
- TS 35 x 7.5
- TS 35 x 15
A flat DIN rail of type TS 35 x 7.5 is too weak for the battery pack. Accordingly, you may only mount the battery pack on a DIN rail of type TS 35 x 15.
To mount the battery pack on the DIN rail, follow the steps below, shown in Figure 5:
- 1. Place the battery pack on the DIN rail via the rear side (section A).
- 2. Tighten the four socket head screws (section B).
- You have installed the battery pack on the DIN rail.