Product description
As an alternative to the EL6070 license key terminal, the TwinCAT licenses can be managed via a C9900-L100 USB stick. Data transfer takes place via USB.
For even more convenient handling of the TwinCAT 3.1 licensing, the C9900-L100 USB stick is equipped with a local data memory. The data memory is used for storing the TwinCAT 3.1 license files. It is not freely accessible and is managed by TwinCAT 3.1.
There are different models
- C9900-L100: Dongle without activated licenses, will be supplied with licenses on costumer side
- C9900-L100-0033: will be pre activated with task related licenses
- more variants
Frame conditions for operation with TwinCAT
- TwinCAT supports USB access to the dongle since TC3 build 4020
- The USB device requires a *.xml description file for the integration into the TwinCAT device management and into the project tree accordingly. The build contains this file already and there’s no need of additional action when it’s used. Otherwise the file can be received by the Beckhoff website and installed into the TwinCAT installation path \ESB.
The standard path is: C:\TwinCAT\3.1\Config\Io\Esb\
Ordering information |
|
C9900-L100 | License key USB stick for TwinCAT 3.1 |
Related products |
|
EL6070 | License key EtherCAT Terminal for TwinCAT 3.1 |
Please see notes for application and further particulars in http://infosys.beckhoff.com/ →TwinCAT3 → Overview → Licensing:

C9900-L100 technical data
Technical data | C9900-L100 |
---|---|
Voltage supply | via USB |
Weight | approx. 10 g |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Protection class | IP20 |
Installation position | variable |
Approvals/Markings*) | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).