Grounding of the industrial PC

Potential differences are minimized and electrical currents are diverted to the ground through grounding or potential equalization of electronic devices. This is to avoid electromagnetic interference.

EMC

Notice

Hardware damage due to electromagnetic interference

The use of the device without a functional earth can lead to material damage due to electromagnetic interference.

  • Only use the device with functional earth.

Electromagnetic compatibility (EMC) of the device includes on the one hand not affecting other devices and equipment by electromagnetic interference and on the other hand not being disturbed by electrical or electromagnetic effects itself.

To do this, the device must comply with certain protection requirements. The device has EMC interference immunity according to EN 61000-6-2. The EMC interference emission of the device meets the requirements of EN 61000-6-4.

The functional earth is necessary for the EMC of the device. You establish functional earthing via the grounding connection between the grounding bolt at the bottom of the device (see Fig. 18) and the central grounding point of the control cabinet in which the PC is installed.

Use wires with a cross-section of at least 4 mm2 or a flat conductor for the ground connection, as the circumference of the conductor should be as large as possible.

Grounding of the industrial PC 1:Fig.18: Grounding bolt for functional earthing