Mini DisplayPort
The industrial PC has a Mini DisplayPort according to IP65/67 (X106) that enables connection of devices with Mini DisplayPort. It facilitates transfer of image signals.
In addition, DVI signals can be transferred via an adapter. Please get in touch with your Beckhoff sales contact.
DisplayPort signals are led out via the interface by default. With the use of a level shifter cable the board switches the DisplayPort specification 1.1 automatically to HDMI signals.
Pin | Connection | Pin | Connection |
|---|---|---|---|
1 | Ground | 2 | Hot Plug Detect |
3 | LVDS lane 0 + | 4 | Config 1 |
5 | LVDS lane 0 - | 6 | Ground |
7 | Ground | 8 | Ground |
9 | LVDS lane 1 + | 10 | LVDS lane 3 + |
11 | LVDS lane 1 - | 12 | LVDS lane 3 - |
13 | Ground | 14 | Ground |
15 | LVDS lane 2 + | 16 | AUX channel + |
17 | LVDS lane 2 - | 18 | AUX channel - |
19 | Ground | 20 | Power supply: 3.3 V/500 mA |