Product overview
The C7015 Industrial PC is an ultra-compact Industrial PC in IP65 that can be mounted either in the control cabinet to save space or directly on the machine.
Thanks to the existing processors, the industrial PC has sufficient performance reserves for the following applications, among others:
- diverse automation and visualization tasks
- extensive IoT tasks
- HMI applications
- axis control
- short cycle times
- high-volume data handling
- complex diagnostics
- Condition Monitoring tasks
- other PC applications
The basic configuration of the C7015 includes the following aspects:
- Intel® processor
- 1 x push-pull Mini DisplayPort connection, graphic adapter integrated in the Intel® processor
- 3 x 100/1000BASE-T connection, on-board push-pull Ethernet adapter
- M.2-SSD
- 1 x EtherCAT P signal output
- 2 x push-pull USB