Connection cable and accessories
For the connection of your Industrial PC there are some ready-made cables available.
The following ready-made cables can be ordered from your Beckhoff Sales.
Order number | Network cable |
---|---|
C9900-K948 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 0.50 m |
C9900-K949 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 1.00 m |
C9900-K950 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 3.00 m |
C9900-K951 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 5.00 m |
C9900-K952 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 7.50 m |
C9900-K953 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 10.00 m |
C9900-K954 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 15.00 m |
C9900-K955 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 20.00 m |
C9900-K956 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 30.00 m |
C9900-K957 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 40.00 m |
C9900-K958 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - push-pull V4, RJ45, plug, straight, IP65/67, 50.00 m |
C9900-K959 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 0.50 m |
C9900-K960 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 1.00 m |
C9900-K961 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 3.00 m |
C9900-K962 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 5.00 m |
C9900-K963 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 7.50 m |
C9900-K964 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 10.00 m |
C9900-K965 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 15.00 m |
C9900-K966 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 20.00 m |
C9900-K967 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 30.00 m |
C9900-K968 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 40.00 m |
C9900-K969 | Industrial Ethernet/EtherCAT cable, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, IP65/67, 8-pin - RJ45, plug, straight, IP20, 50.00 m |
Order number | USB cables |
---|---|
C9900-K939 | USB cable, shielded, PVC, 4 x AWG26 + 2 x AWG28 + 2 x AWG22, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-B, 3.0, plug, straight, IP20, 1.00 m |
C9900-K940 | USB cable, shielded, PVC, 4 x AWG26 + 2 x AWG28 + 2 x AWG22, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-B, 3.0, plug, straight, IP20, 3.00 m |
C9900-K941 | USB cable, shielded, PVC, 4 x AWG26 + 2 x AWG28 + 2 x AWG22, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-B, 3.0, plug, straight, IP20, 5.00 m |
C9900-K942 | USB cable, shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 2.0, plug, straight, IP65/67 - USB-B, 2.0, plug, straight, IP20, 1.00 m |
C9900-K943 | USB cable, shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 2.0, plug, straight, IP65/67 - USB-B, 2.0, plug, straight, IP20, 3.00 m |
C9900-K944 | USB cable, shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 2.0, plug, straight, IP65/67 - USB-B, 2.0, plug, straight, IP20, 5.00 m |
C9900-K986 | USB cable shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-A, 3.0, plug, straight, IP20, 1.00 m |
C9900-K987 | USB cable shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-A, 3.0, plug, straight, IP20, 3.00 m |
C9900-K988 | USB cable shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - USB-A, 3.0, plug, straight, IP20, 5.00 m |
C9900-K989 | USB cable shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - push-pull V4, USB-A, 3.0, plug, straight, IP65/67, 1.00 m |
C9900-K990 | USB cable shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - push-pull V4, USB-A, 3.0, plug, straight, IP65/67, 3.00 m |
C9900-K991 | USB cable shielded, PVC, 2 x AWG26 + 2 x AWG24, fixed installation, black, push-pull V4, USB-A, 3.0, plug, straight, IP65/67 - push-pull V4, USB-A, 3.0, plug, straight, IP65/67, 5.00 m |
Order number | Power cable |
---|---|
C9900-K970 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 1.00 m |
C9900-K971 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 3.00 m |
C9900-K972 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 5.00 m |
C9900-K973 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 10.00 m |
C9900-K974 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 15.00 m |
C9900-K975 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 20.00 m |
C9900-K976 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 30.00 m |
C9900-K977 | Power cable, PUR, 4 x 2,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 40.00 m |
C9900-K978 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 1.00 m |
C9900-K979 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 3.00 m |
C9900-K980 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 5.00 m |
C9900-K981 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 10.00 m |
C9900-K982 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 15.00 m |
C9900-K983 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 20.00 m |
C9900-K984 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 30.00 m |
C9900-K985 | Power cable, PUR, 4 x 1,50mm², drag-chain suitable, black, push-pull V4, power, plug, straight, male, IP65/67, 4-pin - open End, 40.00 m |
Order number | Display cable |
---|---|
C9900-K927 | Display cable, shielded, PVC, fixed installation, black, push-pull V4, mini DisplayPort, plug, straight, IP65/67 - DVI-D, plug, straight, IP20, 1.00 m |
C9900-K928 | Display cable, shielded, PVC, fixed installation, black, push-pull V4, mini DisplayPort, plug, straight, IP65/67 - DVI-D, plug, straight, IP20, 3.00 m |
C9900-K929 | Display cable, shielded, PVC, fixed installation, black, push-pull V4, mini DisplayPort, plug, straight, IP65/67 - DVI-D, plug, straight, IP20, 5.00 m |
C9900-K931 | Display cable, shielded, PVC, fixed installation, black, push-pull V4, mini DisplayPort, plug, straight, IP65/67 - M16, plug, straight, IP65/67, 1.00 m |
C9900-K932 | Display cable, shielded, PVC, fixed installation, black, push-pull V4, mini DisplayPort, plug, straight, IP65/67 - M16, plug, straight, IP65/67, 3.00 m |
C9900-K933 | Display cable, shielded, PVC, fixed installation, black, push-pull V4, mini DisplayPort, plug, straight, IP65/67 - M16, plug, straight, IP65/67, 5.00 m |
C9900-K934 | Display cable, shielded, PVC, fixed installation, black, Mini DisplayPort, plug, PushPull V4, straight, IP65/67 - M16, plug, straight, IP65/67, 19-pin, 10.00 m |
In the event that you carry out the assembly of the cables from the necessary individual parts yourself, you will need the following crimp tool from Harting:
- HPP V4 Power Crimp Tool (order number: 09 46 800 0000)
You can order the following accessories from Beckhoff Sales:
Order number | Accessories |
---|---|
C9900-K935 | Protection cap, plastic, push-pull V4, black, straight, IP65/67, 5 pcs. |
C9900-K936 | Power plug, field assembly, plastic, 2.5mm², AWG14, push-pull V4, power, plug, black/red, straight, male, IP65/67, 4-pole, Crimp, 1 pcs |
C9900-K937 | Power plug, field assembly, plastic, 1.5mm², AWG16, push-pull V4, power, plug, black/red, straight, male, IP65/67, 4-pole, Crimp, 1 pcs |
C9900-K938 | RJ45 plug, field assembly, shielded, plastic, 0.08…0.22mm², AWG28…24, push-pull V4, RJ45, plug, black/red, straight, male, IP65/67, 4-pole, piercing, Ø 4.5…10 mm, 1 pcs |