Technical data
Product designation | C6675 |
|---|---|
Dimensions (W x H x D) | 410 x 480 x 201 mm |
Weight | 15 kg basic configuration |
Supply voltage | 100-240 VAC, 50-60 Hz, max. 5 A |
Power consumption | Data sheet power consumption and power loss in the download finder: https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572 |
Secure element | fTPM 2.0 enabled (see TPM manual) |
Protection rating | IP20 |
Overvoltage category | II |
Pollution degree | 2 |
Protection class | I |
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: 10 to 58 Hz: 0.035 mm 58 to 500 Hz: 0.5 G (approx. 5 m/ s2)
During reading of CD/DVD: EN 60068-2-6: 10 to 58 Hz: 0.019 mm 58 to 500 Hz: 0.25 G (approx. 2.5 m/ s2) |
Shock resistance (shock) | EN 60068-2-27: 5 G (approx. 50 m/s2), duration: 30 ms
During reading of CD/DVD: 5 G (approx. 50 m/ s2), duration: 11 ms |
EMC interference immunity | conforms to EN 61000-6-2 |
EMC interference emission | conforms to EN 61000-6-4 |
Permissible ambient temperature | +0 °C...+50 °C (operation) -25 °C...+65 °C (transport / storage) |
Permissible air humidity | Maximum 95 %, no condensation |
Transport and storage | The same values for air humidity and shock resistance are to be observed during transport and storage as in operation. The shock resistance during transport can be improved by means of suitably packing the industrial PC. |