Technical data
Product designation | C6670-0020 |
---|---|
Dimensions (W x H x D) | 410 x 480 x 201 mm |
Weight | 17 kg |
Supply voltage | 100-240 VAC, 50-60 Hz, max. 16 A |
Power consumption | Data sheet for power consumption and power loss in the download finder: https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572 |
Protection rating | IP20 |
Pollution degree | 2 |
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: 10 to 58 Hz: 0.035 mm 58 to 500 Hz: 0.5 G (approx. 5 m/ s2) |
Shock resistance (shock) | EN 60068-2-27: 5 G (approx. 50 m/s2), duration: 30 ms |
EMC interference immunity | conforms to EN 61000-6-2 |
EMC interference emission | conforms to EN 61000-6-4 |
Permissible ambient temperature | +0 °C...+50 °C (operation) -25 °C...+65 °C (transport / storage) |
Permissible air humidity | Maximum 95 %, no condensation |
Transport and storage | The values for air humidity and shock resistance are to be observed during transport and storage and in operation. The vibration resistance during transport can be improved by suitable packaging of the device. |