Connecting cables and power supply
Notice | |
Incorrect connection procedure Incorrect procedure when connecting the cables and the power supply can cause hardware damage.
|
Connecting cables
The connections are located on the top of the device. They are documented in chapter 3.2 Interface description.
Make sure that you first establish the functional earthing at the grounding bolt of the device (see chapter 4.3.1 Grounding of the industrial server) and then plug in all data transmission cables.
Connecting the power supply
For the connection of the power supply, there is an IEC socket in the connection compartment on the top of the device. To connect the device to the power supply, use the supplied IEC power cable with a German Schuko plug at the end.
In the USA and Canada, the connection cable must meet the following specifications depending on the power supply:
- Separable supply cable of a max. length of 4.5 m (14.76 ft.) of type SJT or SVT (min. 125 V, 16 A), plug with ground connection according to NEMA 5-20P or IEC plug on the device side.
- Separable supply cable of a max. length of 4.5 m (14.76 ft.) of type SJT or SVT (min. 250 V, 16 A), plug with ground connection according to NEMA 6-20P or IEC plug on the device side.
Proceed as follows to connect the 100-240 V AC power supply unit:
- 1. Check that the mains voltage is correct.
- 2. Plug the corresponding IEC power cable into the IEC socket of the device.
- 3. Connect the device to a Schuko socket.
- You have connected the power supply.