Grounding of the industrial server

Potential differences are minimized and electrical currents are diverted to the ground through grounding or potential equalization of electronic devices. This is to prevent dangerous touch voltages and electromagnetic interference.

The protection provided by the devices may be impaired by non-intended use.

All connected devices must be in SELV (Safety Extra Low Voltage)/PELV (Protective Extra Low Voltage) circuits.

Protective earth

A protective conductor is included in the device’s IEC socket for connecting the power supply. Establish low-resistance protective earthing of the device via the voltage connection to avoid dangerous touch voltages.

EMC

Notice

Hardware damage due to electromagnetic interference

The use of the device without a functional earth can lead to material damage due to electromagnetic interference.

  • Only use the device with functional earth.

Electromagnetic compatibility (EMC) of the device includes on the one hand not affecting other devices and equipment by electromagnetic interference and on the other hand not being disturbed by electrical or electromagnetic effects itself.

To do this, the device must comply with certain protection requirements. The device has EMC interference immunity according to EN 61000-6-2. The EMC interference emission of the device meets the requirements of EN 61000-6-4.

The functional earth is necessary for the EMC of the device. You establish functional earthing via the grounding connection between the grounding bolt in the connection section on the top of the device (see figure) and the central grounding point of the control cabinet in which the device is installed. Use either a wide, flat ground strap or a round conductor with a minimum cross-section of 10 mm2 for the ground connection. In the case of a round conductor, also use a cable lug with a ring and place the ring over the grounding bolt.

Grounding of the industrial server 1:Fig.11: Grounding bolt for functional earthing