Control cabinet installation

Notice

Extreme environmental conditions

Extreme environmental conditions can cause damage to the device.

  • Avoid extreme environmental conditions.
  • Protect the device against dust, moisture and heat.

Notice

Incorrect installation

Incorrect installation in a control cabinet prevents air circulation in the device and causes impaired functioning.

  • Only install the device in the orientation specified below.

The device is designed for installation in the front of a control cabinet in machine and system engineering. The environmental conditions specified for operation must be observed.

Only install the device in the control cabinet with the interfaces facing upwards.

You can use the mounting concept (see figure) to mount the device in the control cabinet.

Control cabinet installation 1:Fig.8: Mounting concept

The dimensions of the device are used to prepare the control cabinet and ensure correct installation in the control cabinet. All dimensions are in mm.

Control cabinet installation 2:Fig.9: Dimensions

Installation in the control cabinet

When installing in a control cabinet, make sure that there is 5 cm of free space under the device to remove the front cover.

To mount the device in the control cabinet, you must provide it with the holes for the fixing screws in accordance with the device dimensions. You need M4 screws for mounting.

After you have drilled the holes for the fastening screws in the control cabinet, you can mount the device in the control cabinet. Follow the steps below:

1. Insert the fastening screws into the drill holes in the control cabinet.
2. Hang the device on the screws at the points marked of the mounting concept.
Control cabinet installation 3:Fig.10: Control cabinet installation
3. Tighten the fastening screws.
You have installed the device in the control cabinet.