USB

The device has two USB 2.0 interfaces (X110, X111). They are used to connect peripheral devices with USB interfaces. The current output of the interfaces is limited to 500 mA.

USB 1:Fig.4: USB interface pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND