Power supply

The device is equipped with a 100-240 V AC, 50-60 Hz full range power supply.

Current carrying capacity power supply unit

Output voltages power supply unit

Maximum current load of power supply unit

+3.3 V

24 A

+5 V stand by

3 A

+5 V

24 A

+12 V

80 A

-12 V

0.7 A

The total load of +5 V and +3.3 V must not exceed 135 W.

The power supply is connected via the IEC socket (X101) on the top of the device. This is an IEC C20 socket. The connection cable supplied has an IEC C19 coupling. The assignment includes a protective conductor (1), a neutral conductor (2) and an outer conductor (2).

Power supply 1:Fig.3: IEC socket