Name plate

The name plate provides information about the equipment of your device. The name plate shown here serves only as an example.

Name plate 1:Fig.7: Name plate
Legend name plate

No.

Description

1

Vendor

2

Serial number = Beckhoff Traceability Number (BTN)

3

Model: The last four digits indicate the device generation.

4

Date of manufacture

5

Mainboard

6

CPU

7

Main memory

8

Power supply

9

NVMeTM SSD

10

MAC addresses of the Ethernet interfaces (X114, X115)

11

DVD drive

12

Hard disks

13

FCC approval

14

Address of the vendor

15

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

16

Main switch for switching the device on and off

17

Power supply connection

18

Grounding bolt for functional earthing of the device

19

IPMI (X112)

20

USB interfaces (X110, X111)

21

VGA connection (X113)

22

Ethernet interfaces (X114, X115)

23

Plug-in card slots for options