Cleaning
Notice | |
Unsuitable cleaning agents The use of unsuitable cleaning agents can damage the device.
|
It is essential to observe the following points when cleaning the device:
- Observe the general conditions of protection rating IP65 and IP20.
- Never use compressed air to clean the device.
- Observe the ambient temperature range of 0° to 45° on the outside and 0° to 55° on the inside.