Serial interface RS422
The interface contains an electrically isolated socket. It is led out via a 9-pin standard DSUB connector. The interface provides an asynchronous, serial communication method defined in the RS422 standard.
The channel features overvoltage protection.
Pin | Signal | Type | Description |
---|---|---|---|
1 | N/C | - | Not used |
2 | TxD + | Data-Out + | Transmit 422 |
3 | RxD + | Data-In + | Receive 422 |
4 | N/C | - | Not used |
5 | GND | Ground | Ground |
6 | VCC | VCC | +5 V |
7 | TxD - | Data-Out - | Transmit 422 |
8 | RxD - | Data-In - | Receive 422 |
9 | N/C | - | Not used |
10 | N/C | - | Not used |
On delivery the interface is configured as a full duplex endpoint as standard:
Function | State |
---|---|
Echo | on |
Auto send | off |
Always send | on |
Auto receive | off |
Always receive | on |
Termination | on |