Installation in the control cabinet

Preparation of the control cabinet

The control cabinet must have the required installation cut-out according to the device dimensions (see chapter Dimensions). The wall thickness must be between 1 mm and 5 mm for installation. After installation, be sure to check the tightness between the device and the wall.

Ensure that there is 20 cm of free space around the heat sink.

Installation in the control cabinet

Once you have made the required cutout in the control cabinet, you can install the device in the control cabinet. Clamping levers are provided on the inside of the housing to mount the device. In the delivery state, the clamping levers are turned onto the device.

Installation in the control cabinet 1:Fig.25: Delivery state clamping lever

To mount the device in the control cabinet, follow the steps below:

1. Insert the device in the intended position in the control cabinet wall. Secure the device against falling out until it is fastened.
Installation in the control cabinet 2:Fig.26: Wall positioning
2. Turn the clamping levers to the outside by 90°.
3. Tighten the clamping levers with a 3.0 mm Allen key.
Installation in the control cabinet 3:Fig.27: Control cabinet installation
You have installed the device in the control cabinet.